UviTec UV254 Sensor

The UviTec UV254 bypass sensor provides affordable real-time measurement of organic matter in water or wastewater. The UV254 sensor utilizes light at the 254 nm and 550 nm wavelengths for organics monitoring. Designed to meet the needs of many monitoring applications, it offers multiple flow cell designs and sensor path length selections for the desired measurement range.

Features & Benefits

  • Affordable real-time UV254 organics monitoring
  • Dual wavelength sensor (254 nm and 550 nm)
  • Wastewater to high purity measurement ranges
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Operator friendly, low maintenance design
  • Reagent free optical measurements
  • Simple to install and operate

UviTec Sensor 400x300

Are you looking for support or purchase information?

Simple, Plug & Play UV254 Monitoring

The UviTec UV254 bypass sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • UviTec UV254 Bypass Sensor
    For real-time continuous UV254 organics measurement
  • UviTec Clean System
    For low maintenance automatic cleaning

Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.


Benzene application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 0.5, 1, 2, 4, 10 mm (1000 series)
1, 2, 4, 8 mm (2000 series)
10 x 20 mm (3000 model)
50, 100, 150, 250 mm (4000 series)
Parameters UV254
Range Depends on model selected. Refer to range chart
Units cm-1
Sampling Time 10 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Dry contact terminals allow operator configurable alarms for:
high and low set points, low lamp output, leak detected, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Wavelengths 253.7 nm and 550 nm
Light Source Low-pressure mercury UV lamp and LED
Lamp Life 2 years (mercury UV lamp)
Flow Rate 500 - 1000 mL/min (1000 series)
300 - 1000 mL/min (2000, 3000 and 4000 series)
Pressure Rating 85 PSI maximum (1000 series)
20 PSI maximum (2000, 3000 and 4000 series)
Fluid Connections 3/8" OD tube push-in fittings (1000 series)
1/4" OD tube push-in fittings (2000, 3000 and 4000 series)
Wetted Materials Kynar, FEP, Quartz, SS316L, Viton (1000 series)
Kynar, Polyethylene, Quartz, SS 316L, Viton (2000, 3000 and 4000 series)
Electrical/Comm. From controller
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Enclosure NEMA 4X, wall mountable
Weight 22 lb (1000, 3000 and 2000 series)
24 lb (4000 series)
Dimensions 17"H x 14.25"W x 7.5"D (1000, 2000 and 3000 series)
17.75"H x 15.5"W x 6.75"D (4000 series)
Technology Ortho-Beam (3000 model)
Split-Sense Pro (1000, 2000 and 4000 series)
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language