Coriolis mass flowmeter
CoriolisMaster FCM2000-MS2

CoriolisMaster FCM2000-MS2 is a meter with single bent-tube design. 
It delivers precision measurement for extremely low flow rates.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

The tough construction of the flowmeter delivers reliable measurement in harsh  conditions. Whether it´s chemical dosing to an oil well, a paper machine, dosing of flavor into food or chemical dosing into waste water - they all face the same challenge: how to accurately measure flow rates.

The FCM2000-MS2 delivers: 

  • Small sizes for precision applications
  • High pressure capability
  • Transmitter with DSP technology
    – The latest digital filter technology assures detection of even the weakest sensor signals

Data

General specifications:  

  • Nominal sizes / measuring ranges
    – DN 1.5 (1/16 in.) / 0 to 65 kg/h (143 lb/h)
    – DN 3 (1/10 in.) / 0 to 250 kg/h (551 lb/h)    
    – DN 6 (1/4 in.) / 0 to 1,000 kg/h (2,205 lb/h)    
  • Ex approvals
    – ATEX zone 0/1/2, cFMus Div 1/2 and zone 0/1/2, NEPSI 0/1/2
  • Wetted materials
    – 1.4404 / 1.4435 (316L) or Hasteloy C
  • Maximum process pressure
    – up to 500 bar (7250 psi) for details and restrictions see data sheet
  • Accuracy for liquids
    – Massflow: 0.4 % o. r. / 0.25 % o. r. / 0.15 % o. r. / 0.1 % o. r.
    – Density: 4 g/l or 1 g/l 
  • Measuring medium temperature 
    –  -50 to 180 °C (-58 to 356 °F) 
  • Outputs
    – 2 current outputs, 1 pulse, 1 contact out/in
  • Power supply
    – 24 V AC/DC, 110/230 V AC

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language