Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Absolute pressure transmitter
266AST

Model 266AST is the top performance absolute pressure transmitter suitable for liquid, gas or steam applications. It provides a broad selection of options, such as fill fluids and wetted materials, allowing operation even with critical process media at harsh environment. Long-term stability and proven reliability are the key-factors of 266AST.

Overview
Data
Fieldbus & HART
Download
Service

Overview

In addition to the plug-in terminal block, this transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.

The 266AST is certified by TUV NORD for use in safety instrumented systems as per the requirements of IEC61508. The transmitters meet the requirements for SIL2 applications in a single transmitter configuration (1oo1) and for SIL3 applications in a redundant configuration (1oo2).

Data

  • Base accuracy : ± 0.04 %
  • Span limits: 0.3 ... 10000 kPa abs.; 2.25 mmHG ... 1450 psia
  • Output signal: Multiple protocol availability offering interchangeability and transmitter upgrade capabilities
    – 4 to 20 mA, HART
    – PROFIBUS PA 3.01
    – FOUNDATION Fieldbus ITK 5.1
  • Local operation with LCD with TTG (Through The Glass) technology without the need of opening the housing
  • Conforms to SIL2 / SIL3 acc. to IEC 61508
  • Full compliance with PED Category III

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable