With easy installation and all of the specifications you trust, it’s easy to see why ABB QL & QF dry type transformers are the ones contractors prefer.
Lug kit is included, contributing to a smoother and more economical installation process (most units up to 150KVA)
Outward-facing mounting feet make it easier to install and provide stability once mounted
Accessible mounting flanges with front/back slotted mounting holes provide flexibility in how the transformer is secured to a surface
Designed with quick removable front and back panels to facilitate easy and safe access during installation and maintenance
Get back to the top