Select Language
  • English
  • français

Small Power Dry Type Transformers

Small-power-transformers-1440x600-teaser_1

Reliable Voltage Regulation in Space-Saving Designs

ABB small power transformers are engineered to provide regulated voltage to devices in applications where voltage stability and space optimization are essential, ensuring reliable performance in compact environments.

Benefits

energy-mark-icon-390x195
Voltage flexibility

Compatible with various input and output voltages for versatile applications

compact-icon-390x195
Space saving

Compact design for a small footprint to fit tight spaces

Features

  • Welded core keeps vibration and audible noise low and consistent over time
  • IP 20 finger-safe terminals (no covers needed)
  • Encapsulated coils help prevent corrosion and minimize noise
  • Fuse block kits accessories for flexible input and/or output overcurrent protective devices
  • High inrush currents provide the best possible power regulation during overload events

Technical Specifications

  • Single phase
  • Input voltages up to 600 V
  • Capacity range: 0.05 - 3 kVA
  • 60 Hz, some 50/60 Hz available
  • 55°C, 80°C, 100°C, 115°C winding temperature ranges at 40°C ambient
  • 180 °C NEMA/UL insulation temp. class; IEC 60085 insulation class A, F or H
  • Copper windings
  • Welded steel core

Certifications and Standards

  • UL & cUL listed (XPTQ:E323774, XPTQ2:E323774 and XPTQ7:E323774)
  • Seismic rated to CBC 2019 and IBC 2018 requirements

Applications

  • Equipment manufacturers
  • Control cabinets
  • Conveyers
  • Amusement parks
  • Industrial control panels (UL 508)
  • Circuits needing high inrush current

Tools and resources

Related Products

Select region / language