The switchgear can be outfitted as needed with standardized components to perfectly adapt the MNS-SG to each application. MNS-SG was designed, built and tested to meet all applicable requirements for UL1558, ANSI C37.20.1 and ANSI C37.20.7.
The MNS-SG supports the ABB vision of providing equipment that delivers world class performance under the intense mechanical, electrical and thermal stress of today’s rigorous manufacturing environments.