Select Language
  • English
  • français

ReliaGear® Low Voltage Switchgear

Reliagear-LV-SG-1440x600-teaser

Take switchgear innovation to the next level

ReliaGear® Low Voltage Switchgear incorporates the latest in switchgear technology, such as SACE® Emax 2 air circuit breakers, and offers a variety of ratings to meet your most demanding needs.

ReliaGear® LV SG offers main bus ratings from 2000 A to 8000 A, using SACE Emax 2 ACBs with frame sizes ranging from 800 A to 6000 A. Available in four envelope sizes - E1.2, E2.2, E4.2, and E6.2 - ReliaGear® LV SG complies with nominal equipment class standards up to 600 V.

Benefits


security-safety-icon2-390x195
Safe

Enhanced protection: provides superior safety with closed door racking, ZSI on instantaneous protection, RELT ready capability, full remote operation, and padlocking features

easy-to-install-icon-390x195
Smart

Easy to install: integrated auto transfer functionality, 1% metering option, support for 8 different communication protocols and Bluetooth connectivity

picto-sustainability-web
Sustainable

Outstanding reliability: Ekip Connect technology for seamless configuration and user replaceable accessories for fast and simple maintenance

Features

  • Closed door racking for enhanced safety
  • ZSI (Zone Selective Interlocking) on instantaneous protection
  • RELT (Residual Earth Leakage Trip) ready
  • Full remote operation capability
  • Padlocking for security
  • Integrated M-T-M or Utility-Gen auto transfer built into Ekip Trip Unit
  • Optional sync check module for closed transitions
  • No external CTs, PTs or meters required with integral metering
  • 8 different communication protocols supported
  • Ekip Connect for settings uploads and commissioning reports
  • User replaceable accessories
  • SCADA integration ready
  • Energy demand analysis capability

Technical Specifications

  • Voltage Rating: Up to 600 V nominal equipment class
  • Main Bus Ratings: 2000 A to 8000 A
  • ACB Frame Sizes: 800 A to 6000 A (SACE® Emax 2)
  • Envelope Sizes: E1.2, E2.2, E4.2, E6.2
  • Minimum Width: 15 inches (E1.2 four-high stack)
  • Metering Accuracy: Current 0.5%, Voltage 0.5%, Power 1%, Energy 1%
  • Low Current Detection: Starting from 0.4% of In
  • Metering Class: Optional integral 1% metering
  • Ventilation Options: Natural ventilated (5000 A) or forced ventilated (6000 A) for E6.2

Certifications and Standards

  • cUL listed (CSA 802.2 / NRCan) 
  • Seismic qualified to the requirements of ASCE 7.16, IEEE-693-2018, and IBC/CBC-2022

Applications

  • Electrical Contractors
  • Commercial
  • Data centers
  • Key industrial segments (food and beverage, water/wastewater)
  • Oil and gas
  • Hospitals
  • Education/institutional facilities
  • Infrastructure (stadiums, etc.)

Tools and Resources

Related Products

Select region / language