Select Language
  • English
  • français

ReliaGear® Merchandised Lighting Panelboards

Merchandised-lighting-panelboards-1440x600-teaser

Versatile, simple and ready-to-install for projects with short turnaround

ReliaGear® Merchandised Lighting Panelboards are a smart investment when projects demand flexibility and have pressing timelines. Merchandised Lighting Panelboards are delivered unassembled providing the versatility to select interior, enclosure type, front, main, and sub-breaker kit to meet most application requirements, immediately from inventory.

Benefits

performance-icon-390x195
Projects with quick turnaround

Emergency situations, commercial renovations, schools or building expansions

time-efficienty-icons-390x195
No lead time

Quickly and efficiently install these readily available panelboards from distributor inventory

puzzle-icon-390x195
Unassembled

Your local distributor stocks unassembled, ready to go panelboards, to fit most applications

din-rail-icon-390x195
Standard parts

Build your panel with as low as 6 items in 5 steps

Features

  • Symmetrical design allows top or bottom feed with main breaker or main lugs
  • Tmax® XT and FORMULA A2 circuit breakers now offered with thermal magnetic and EKIP DIP trip units for reliable performance
  • Full-panel height neutral bar connections for point-of-ease installations and simplified wiring
  • Field installable kits allow you to shift gears on the fly
  • All panels are convertible between main lugs or main breaker
  • ReliaGear Merchandised Lighting panels have the capability of adding sub-feed breakers or feed-thru lugs in the field
  • Optimized offering - streamlined SKU-based components
  • Reversible interior - No need to specify top or bottom feed

Technical Specifications

  • Main bus ratings of 225A, and 400A available for main lug (Up to 250A, and 400A main breaker)
  • 400 A main lug offering or lower sub-feeds at 400 A
  • 100–400 A available
  • 208Y/120V AC 3-phase, 600Y/347V AC 3-phase and 240V AC 1-phase
  • NEMA 1 or 3R enclosures available
  • 30,42 circuits interiors

Certifications and Standards


  • Meets all UL, NEMA and CSA standards

Applications

ReliaGear Merchandised Lighting Panelboards can be used in a variety of small project and non-specific applications.

Tools and Resources

Related Products

Select region / language