Select Language
  • English
  • français

ReliaHome™ Flex

Reliahome-Flex-1440x600-teaser

Adaptable Energy Management for Modern Homes

Homeowners want new electric appliances—but traditional electrical upgrades are costly and complex. ReliaHome™ Flex from ABB is the smarter solution. 

This modular, universally compatible energy management system lets you add energy-intensive loads, like EV chargers, induction cooktops, pool pumps, and electric water heaters, without upgrading the main panel or utility service.

Designed for both existing homes and new construction, ReliaHome Flex intelligently manages high demand loads to ensure connected circuits stay within electrical limits. Homeowners control energy usage through the intuitive ReliaHome app, prioritizing appliances based on their needs.

Reliahome-flex-app-584x380-product-pages

Features and Benefits

easy-to-install-icon-390x195
Quick, Flexible Installation

Each ReliaHome Flex Controller installs in under 10 minutes and can be placed anywhere along the load wire, no need to open the main panel

savings-icon-390x195
Affordable Alternative

Main panel or service upgrades are time consuming and expensive. ReliaHome Flex is a simple solution that addresses load management challenges at a fraction of the cost

international-icon-390x195
Reliable Connectivity

The ReliaHome Flex Hub connects to the internet via Ethernet, eliminating the need for Wi-Fi and ensuring stable, secure communication

security-data-icon-390x195
Smart Load Management

ReliaHome Flex keeps a home’s total electrical load below a pre-set threshold by intelligently managing large appliances like EV chargers, water heaters, and HVAC systems

  • Modular & Brand-Agnostic: Designed to work with any home layout and electrical brand, Flex's modular system ensures compatibility and scalability for any project.
  • High-Capacity Control: Each Flex Controller supports single- or dual-pole circuits with breaker ratings up to 60 amps, covering a wide range of residential loads.
  • Respects Appliances: ReliaHome Flex monitors when circuits are in use and avoids unnecessary shutdowns, preventing usage interruption and appliance degradation.
  • Charge On, Even During High Demand: ReliaHome™ Flex dynamically adjusts your Tesla EV's charging speed based on the available power rather than shutting it off when demand is high. This ensures your vehicle charges as quickly as possible even with limited capacity. No extra hardware or parts required.
  • Intelligent Energy Coordination: By integrating with Tesla Powerwall, ReliaHome Flex can read battery state of charge and dynamically manage connected loads during grid outages, optimizing energy use to extend backup power.

Technical Specifications

  • ReliaHome Flex Controller, indoor and outdoor models available.
  • ReliaHome Flex Hub, indoor only.
  • 120/240 VAC Split phase, 50-60HZ
  • Max breaker size 60 A, single pole or dual pole

Certifications and Standards

  • NRTL/C Listed to UL 916 (Pending); and CSA C22.2 No. 205 (Pending)
  • Segregated 900MHz Mesh Network; 256-bit AES CBC Encryption

Applications

  • Residential single-family homes
  • New constructions
  • Residential renovation

Tools and Resources

FAQs-image

Frequently Asked Questions



What types of loads does ReliaHome Flex control?

ReliaHome Flex can control large loads up to 60 A, such as an electric stovetop, dryer, water heater, pool pump or EV charger. Never use the ReliaHome Flex to control equipment related to life safety, such as fire alarms, medical equipment, or elevators. 


Is the ReliaHome Flex compatible with my electrical panel?

Yes! It is compatible with any brand of electrical panel. 


What is Panel Guard technology?

Panel Guard, available in the ReliaHome app, marries intelligent energy management with the circuit-level visibility and control offered by ReliaHome Flex. By dynamically managing loads to stay within the home’s electrical limits, it eliminates the need for costly panel replacements or utility service upgrades when adding any high-demand appliances, like electric vehicle chargers, electric water heaters and heat pumps. 


How long does it take to install a ReliaHome Flex?

Installation can take as little as 10 minutes and as long as 30, depending on where the branch circuit is located. 


Where can I purchase ReliaHome Flex?

To find a local distributor, please visit the Where to Buy page or fill out a contact form.


How do I request support for installation or set up of a ReliaHome Flex?

Please visit the ReliaHome Flex support articles found at https://support.reliahome.abb.com/. If you still have questions, we happy to help. Call us at 1-800-435-7365 (canadian contact center) during normal business hours.



Related Products

Select region / language