Select Language
  • English
  • français

Plug-on Neutral P-Series

Reliahome-P-series-1440x600-teaser

ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand

The standard P-Series offering is optimized with a plug-on neutral design that leverages ABB’s ReliaLock™ circuit breaker connection feature.

Innovative features make installation and inventory management easy with these load centers.

By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence. 


Benefits

process-acceleration-icon-390x195
Labour-Saving Solution

Plug-on neutral design and maximized gutter space allows for a more efficient and faster installation process

easy-to-install-icon-390x195
Easy Wire Installation

Elevated neutral bars with backed out screws combined with pre-formed knockouts enable optimized wiring placement

security-safety-icon2-390x195
Robust Durability

Rust-resistant enclosures ensure quality and performance

puzzle-icon-390x195
One-Stop Shop

Common circuit breaker platform simplifies stocking strategy across all ReliaHome load centers

Features

  • First set of twist outs removed
  • Self-leveling center keyhole mounting
  • Drywall mounting depth location tabs
  • One tool installation
  • 100%+ neutral terminations designed to keep wiring neat and tidy
  • Tangential knockouts and interior diamond knockouts
  • Suitable for use as service entrance equipment
  • Installer friendly – for main lug and convertible mains, ground bars come standard
  • Availability – expansive national distributor and retail network

Technical Specifications

  • Single phase, 3-wire
  • 120/240 VAC
  • Up to 225A
  • Aluminum bus
  • Main lug or main circuit breaker on NEMA 1 modes
  • Circuit count, 16-60 single pole 1” spaces
  • Feed through panels up to 8 single pole 1” spaces
  • 2-year warranty

Certifications and Standards

  • cUL, CSA C22.2 No.29

Applications

  • New home construction 
  • Multifamily
  • Residential renovation


Tools and Resources

Related Products

Select region / language