Select Language
  • English
  • français

Small Circuit T-Series

Reliahome-T-series-1440x600-teaser

ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand

The T-Series offering includes small circuit load centers (2-12 single pole 1” spaces). T-Series load centers replace the GE legacy small circuit PowerMark™ Gold load centers. 

Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence.


Benefits

process-acceleration-icon-390x195
Easy and Efficient Installation

Backed out screws combined with pre-formed knockouts and self-leveling center keyhole streamline the installation process

security-safety-icon2-390x195
Robust Durability

Galvanized, rust-resistant enclosures ensure quality and performance

puzzle-icon-390x195
One-Stop Shop

Common circuit breaker platform simplifies stocking strategy across all ReliaHome load centers

Features

  • Self-leveling center keyhole mounting
  • Tangential knockouts and interior diamond knockouts
  • Backed out neutral screws
  • Integrated circuit breaker mounting rails
  • Suitable for use as service entrance equipment
  • Availability – expansive national distributor and retail network

Technical Specifications

  • Single phase, 3-wire  
  • 120/240 VAC  
  • Circuit count, up to 2-12 single-pole 1” spaces 
  • Main lug  
  • Main circuit breaker  
  • Up to 125A  
  • Indoor NEMA 1 or Outdoor NEMA 3R
  • 2-year warranty

Certifications and Standards

  • cUL, CSA C22.2 No.29

Applications

  • New home construction 
  • Multifamily 
  • Residential renovation


Tools and Resources

Related Products

Select region / language