Select Language
  • English
  • français

ELITE Combination Arc Fault Circuit Interrupter (AFCI)

AFCI protects against overloads, short circuits, series arcs, and parallel arcs

Arc faults are unintended electrical arcs that may ignite combustible materials in a dwelling. AFCI is compact, easy to install and has the flexibility to address shared and mixed neutrals.
AFCI-Elite-Breaker_1TQQ800795R0000_v2

Benefits

New Project (44)
Safety

Safety features help prevent personal injuries, electrical shocks, and fires

New Project (46)
Streamlined

Provides simple to apply shared/mixed neutrals solution

New Project (47)
Efficient

Plug on neutral and short pigtail version speeds installation and reduces clutter

energy-care-390x195
Machine Learning

Continuous improvement feedback loop creates a platform that evolves, delivering value now and later

Features

  • Compact design 
  • Trip indication LED 
  • Push-button test 

Technical Specifications

  • 1 pole 
  • 15A or 20A 
  • 10kAIC or 22kAIC 
  • 120/240 VAC 

Certifications and Standards

  • cUL listed per CSA C22.2 No. 5 Molded case circuit breakers 
  • cUL listed per CSA C22.2 No. 270 Arc fault protective devices 

Applications

AFCI prevents arc faults that might arise from: 

  • Damaged wires 
  • Neutral leads pinched to a grounded metal box 
  • Worn electrical insulation 
  • Loose electrical connections 
  • Shorted wires 
  • Wires or cords in contact with vibrating metal 
  • Overheated or stressed electrical cords and wires 
  • Misapplied/damaged appliances 

Tools and Resources

Related Products

Select region / language