Select Language
  • English
  • français

ELITE Dual Function Circuit Interrupter (DFCI)

DFCI provides protection from overloads, short circuits, series arcs, parallel arcs, and ground faults

DFCI combines both Ground Fault and Combination Arc Fault (GFCI & AFCI) protection in a simple to apply and cost-effective solution. 
DFCI-ELITE-Breaker_1TQQ800803R0000_v1

Benefits

New Project (44)
Safety

Advanced protection to prevent personal injuries, electrical shocks, and fires

New Project (47)
Efficiency

Plug on neutral and short pigtail version speeds installation and reduces clutter

New Project (41)
Space saving

One-inch standard breaker package frees up valuable wire space

energy-care-390x195
Machine Learning

Continuous improvement feedback loop creates a platform that evolves, delivering value now and later

Features

  • Self-test functionality 
  • Push to test option: Ground fault test & Arc fault test 
  • LED indicates trip fault type reducing troubleshooting time 

Technical Specifications

  • 1 pole 
  • 15A or 20A 
  • 10kAIC or 22kAIC 
  • 120/240 VAC 

Certifications and Standards

  • cUL listed per CSA C22.2 No. 5 Molded case circuit breakers 
  • cUL listed per CSA C22.2 No. 270 Arc fault protective devices 
  • cUL listed per CSA C22.2 No. 144 Ground fault circuit interrupters 

Tools and Resources

Related Products

Select region / language