Select Language
  • English
  • français

Thermal Magnetic Circuit Breakers

Thermal-magnetic-circuit-breakers1440x600-teaser

Tandem and Quad circuit breakers

Choose 1" THQL circuit breakers or ½'’ per pole Tandem and Quad circuit breakers. Both are superior products and because the compact size Tandems and Quads make the most of available panel space, you can install smaller load centers to save money and space in both new installations and service upgrades.


Benefits

New Project (41)
Space saving

Solution allows for expanded electrical capacity

New Project (42)
Easy installation

Compatibility with all new and existing Single Phase ReliaHome™ load centers 

New Project (43)
Flexibility

When adding new circuits or upgrading without load center replacement

New Project (44)
Reliability

Durable construction for long-lasting performance

Features

  • 1"or 1/2" breaker sizes available 
  • Copper to copper connections, with corrosion-resisting tin-plated stabs 
  • 60 C/75° C Conductor Rating 
  • Quick make/Quick break  
  • Box type terminals 
  • Handle trips to center position, giving a clear indication of a tripped breaker 
  • Multi-pole circuit breakers incorporate internal common trip 

Technical Specifications

  • 15-20A Tandem and 15-40A Quad circuit breakers 
  • 15-125A 1" THQL, THHQL, 1 pole (15A - 70A), 2 pole (15 - 125A) and 3 pole (15A - 100A) 
  • Rated for use on Single-Phase 120/240 VAC systems  
  • HACR and SWD rated  
  • Protection up to 10,000 amps of available fault current 

Certifications and Standards

  • CSA C22.2 No. 5 Molded Case Circuit Breakers 

Applications

  • Home Renovation
  • New Construction

Tools and Resources

Related Products

Select region / language