Select Language
  • English
  • français

Terra AC wallbox

ACWB_Banner_Header copy

The home of charging

The Terra AC Wallbox is the best value charger on the market. It delivers the exceptional quality expected from the world leader in charging in a cost-effective solution. 

The Terra AC Wallbox, available in a 32A, 40A, and 80A version, is the smartest and most powerful destination charging solution for fleets, public operators, commercial facilities, workplaces, and multifamily residences. 

Use cases

Terra AC wallbox provides tailored, intelligent and networked charging solutions for any business, home or location.

house
At home

From single unit to multi-tenants

retail-and-hospitality
At the workplace

From small offices to large offices, business parks and complexes

workplace
Retail and hospitality

From hotels to sports institutions and shopping centers

Picture2
Fleet

From commercial fleets to public operators

Product overview

Flexible, high-quality design 

  • J1772 Type 1 connector for universal PHEV and BEV charging
  • 32/40/80 A, 7.4 to 19.2 kW for commercial and fleet demands
  • UL safety certified including overcurrent, overvoltage, under voltage, ground fault and surge protection
  • Built in revenue grade meter supporting load management 
  • Operating temperature range -30 °C to +55 °C (-22 °F to +131 °F)
  • Storage temperature range -40 °C to +85 °C (-40 °F to +185 °F)


Easy siting and installation

  • Designed for easy installation (less than 30 min) and quick site deployment (less than 15 min)
  • Convenient, time-saving remote commissioning for multi-charger sites
  • Tailored pedestal option available for fast installation; provides single/dual cable management
  • Rugged NEMA Type 4 enclosure for any indoor or outdoor location 
 
terra-ac-wallbox (2)
  Smart business integration 
  • OCPP 1.6J for integration with any charging network
  • Modbus RTU RS485 and Modbus TCP/IP protocols are available to establish communication with auxiliary devices for energy and charger management
  • Multiple connectivity and authentication options including Wi-Fi, Bluetooth, RFID and Ethernet (daisy-chain connection available)
  • Intuitive app for managing charging sessions and usage
  • Terra AC-product dedicated web Portal for remote charger and data management, ideal for large installations 

Terra AC wallbox attributes

These attributes combined make ABB the home of charging, and the AC wallbox an essential component of connected living. The Terra AC wallbox is the superior EV home charger, delivering high-value quality, futureproof flexibility, and advanced safety and protection.

. 

Our offering

Tools and resources

Loading documents

Contact us

Purchase

Buy Here
Select region / language