Terra AC wallbox

Complying with UL standards

Fast, intelligent Level 2 charging

The Terra AC Wallbox 40A-80A is the smartest, quickest destination charging solution for fleets, public operators, commercial facilities, workplaces, and multifamily residences.

 

Flexible, high quality design

  • J1772 Type 1 connector for universal PHEV and BEV charging
  • 40/80 A, 11 to 19 kW for commercial and fleet demands
  • UL safety certified including overcurrent, overvoltage, undervoltage, ground fault and surge protection
  • Built in revenue grade meter supporting load management

 

Easy siting and installation

  • Designed for easy installation (less than 30 min) and quick site deployment (less than 15 min)
  • Convenient, time-saving remote commissioning for multi-charger sites
  • Tailored pedestal option available for fast installation; provides single/dual cable management
  • Rugged NEMA Type 4 enclosure for any indoor or outdoor location

 

Smart business integration

  • OCPP 1.6J for integration with any charging network
  • Multiple connectivity and authentication options including Wi-Fi, Bluetooth, RFID and Ethernet
  • Intuitive app for managing charging sessions and usage
  • Terra AC-product dedicated web Portal for charger and data management, ideal for large installations
terra AC wallbox UL

Products and documents browser

Loading documents
Select region / language