Global site

Advanced process control for cement process optimization

Advanced process control (APC) using straightforward design and deployment of model predictive control (MPC) and analytics enable higher level of automation and optimization of rotary cement kilns and mills, alternative fuel management and material blending

Digital applications and services

Register for our webinar on demand "Enhancing ABB Ability™ Expert Optimizer with machine learning"


View a demo

How to build an ABB Ability™ Expert Optimizer application

Free webinar on demand
The rotary cement kiln process is intrinsically unstable, there are long time delays and large perturbations acting on it. The control problem consists of maintaining a given temperature profile along the kiln plus obtaining good burning conditions.

Further, the control strategy needs to achieve that at the lowest energy consumption possible, which means riding along constraints such as amount of air in the exhaust gasses. The problem exhibits relatively long time delays related to the slow transport of the raw meal along a series of heat exchangers, cyclones and then the kiln.

Actuators are kiln speed, energy input (fuels), air and feed, while the process parameters to be controlled are temperature in the kiln front (or specially built soft sensor thereof), temperature at the kiln inlet, and oxygen in the gasses traveling through the system. Additional complexity might also come from the usage of alternative fuels, where the control strategy needs to calculate the optimal fuel mix for the given conditions.

The typical benefits a user can expect to achieve from using ABB Ability™ Expert Optimizer application and ABB Ability™ Performance Optimization service for cement are increased output, lower fuel consumption, longer refractory life and better and more consistent quality.


Popular expert insights

1


Cement plant on autopilot: a practical guide to success

2


VIDEO: ABB Ability™ Expert Optimizer for cement explained in 4 minutes

3


Controlling, stabilizing and optimizing cement processes with APC and analytics

4


Model predictive control technology demystified

5


APC and analytics: new tools revolutionize data analysis, reduce modeling effort


References

Learn more

Loading documents