Extended Operator Workplace EOW-x

Increased situation awareness and reduced downtime in a health improvement micro environment that puts the control room operator in focus.

The Extended Operator Workplace (EOW) offers unparalleled ergonomics, visualization and communication solutions for operators. The EOW-x ensures operator alertness, and when action is needed; keeps the essential functions at the operator’s fingertips.

Designed to support effective interaction in a 24/7 environment:

  • Plant visualization and information all in one view.
  • Process overviews on close-by large interactive panels.
  • One fast-acting functional keyboard for controlling the complete operator environment.
  • Control room space reduction by around 30% or more 
  • Improved plant-wide collaboration and optimization.
  • Increased applicant appeal and job satisfaction.

The sets of monitors are mounted in a way that enables both a focused and a general view of operations. Desk and monitor height, and secondary monitors’ angle are motorized and adjustable to ensure an ergonomic and customized operator environment.

Are you looking for support or purchase information?

Features

EOW
Optimized and ergonomic single operator environment
Sound and light
Personal and public sound and lights
Integrated camera
Integrated operator camera
Desk settings
Desk settings touch controls
Sturdy
Sturdy and durable, built for 24/7 operations
Low noise
Integrated low noise Ultra Flex computer

Models

EOW-x is available in two models: x2 and x3.
Size and number of monitors are the main differences.

EOW-x3 Grey

EOW-x3

EOW-x2

EOW-x2

Empower your control room with Unification X

Control room designs that drive efficiency and cut costs

Loading documents
Select region / language