PC Runtime for Panel Builder Software

PC Runtime picture for web

PC Runtime is a software enabling the HMI application to run equally well, or better, on a standard Windows PC as on a panel. 

widgets-jump-question

You can use the Runtime in a PC for control room applications, when you need large screens or extended desktops, or when you want to run more software on the same platform.

Using Panel 800 Runtime and dedicated license dongles, Panel 800 applications can be run on normal Windows PC. This enables engineering efficient reuse of the panels applications in situations when a PC based HMI is required in addition to process panels. Since Panel 800 Runtime can be used to visualize data from up to 4000 signals, it is also suitable for mid-sized SCADA applications even when process panels are not needed.

The software is optimal for simple monitoring applications with one or more controllers, as well as for advanced applications where controllers and panel data are monitored and controlled from a central PC. The USB dongle enables runtime visualization. Based on the number of signals or tags nedded there are three dongle sizes available - 250, 2000 and 4000.

Features

- Panel 800 PC Runtime with dongle using a Windows PC instead of a panel for a HMI project.

- Use the Runtime in a PC for control room applications, when you need large screens or extended desktops.

- Other use cases are when you need large quantities of data in an application, remote configuration and maintenance, or reporting using Excel files. The software is optimal for simple monitoring applications with one or more controllers, as well as for advanced applications where controllers and panel data are monitored and controlled from a central PC. 

- The USB dongle enables runtime visualization. Based on the number of signals or tags there are three dongle sizes available for this. The software enables the HMI application to run equally well, or better, on a standard Windows PC as on a panel.

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language