Commander 1900 - Circular chart recorder

A rugged, reliable, fully programmable circular chart recorder for up to four process signals

Commander 1900 is a general purpose circular chart recorder with up to 4 pen recording providing full application flexibility. Pen ranges can be individually set to give the best resolution for each signal and the time per revolution can be selected from between one hour and thirty-two days. User configurable math functions, mass flow calculations, totalizers and RH tables are all fully supported. Additional recording channels, math capability or input and output for upgrades can be retro-fitted on site using plug-in cards and easily-fitted pen arms.

The recorder can be wall/pipe or panel mounted anywhere in the plant and, with its rating of NEMA 4X/IP66, it can be subjected to rigorous cleaning with complete confidence. Advanced EMC shielding within the recorder ensure recording accuracy is maintained even in noisy industrial environments.

サポート或いは製品の購買情報をお探しですか?

Benefits
Data
Service
  • Easy installation with a choice of wall/pipe or panel mounting

  • Ideal for harsh industrial environments thanks to NEMA 4X/IP66 protection

  • View status of your process at a glance with six-digit displays of up to four process values simultaneously and active alarms

  • Tactile keypad provides direct access for operator adjustments and configuration programming without opening recorder's door

  • Prevent unauthorized access to configuration adjustment menus with password-protected security system 

  • Recording versatility to set Pen ranges individually to give the best resolution for each signal. The time per revolution can be selected from between one hour and thirty-two days.

  • Fully supported user configurable math functions, mass flow calculations, totalizers and RH tables

  • Two real-time events triggered by the recorder’s clock can be configured to operate relays, start/stop the chart or enable other actions within the recorder

  • Robust, dependable operation ensures recording accuracy is maintained even in noisy industrial environments

  • Open systems compatibility with RS485 MODBUS serial communications

  • Quick upgrade to meet your changing process requirements

 
Specifications
Recording function
Traces 1,2,3 or 4

Chart type

Circular

Event pen function

Standard

Truetime event

Optional

Chart speed

1hr-32 days

Process connections

Universal inputs

Standard

Transmitter power supply

1 std per channel

Alarm relays

1 std per channel, 8 opt

Digital I/O

2 std per channel, 24 opt

Analog outputs 1 std per channel
MODBUS RS 485 Optional

Advanced processing

Totalizers

Optional

Maths block Optional
Logic equations 8

General

Size

382 x 386mm (15.04 x 15.23in)

Depth

101mm (3.98in)

Display

6 Digit LED

IP Rating

NEMA 4X/IP66

Mounting

Panel/wall/pipe

Supply

85-265v ac

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language