Commander 1960 - Multi-recipe profile recorder/controller

A multi-recipe profile recorder/controller for applications where advanced ramp/soak profiling control and recording of multiple process parameters is required

Commander 1960 is designed as a totally self-contained unit with 20 profiles/ 99 segments and features such as guaranteed ramp/soak, a dedicated operator display and time events to assign relays/outputs to individual or multiple segments. The recorder/ controller is suitable for panel-, wall- or pipe-mounting with NEMA4X/ IP66 enclosure protection as a standard.

Commander 1960 or C1960 is designed specifically for the food processing, canning, tire presses and dyebeck industries with application areas such as - autoclaves, retort controls, pneumatic upgrades, tire presses, dye beck process, smokehouses and kilns.

There are four version of C1960 available:
  • C1961: One controller and one recording pen with control and ramp/soak faceplates
  • C1962: One controller and two recording pens with control, record and ramp/soak faceplates
  • C1963: One controller and three recording pens with control, record and ramp/soak faceplates
  • C1964: Two controllers and two recording pens with two control and one ramp/soak faceplates for Channel 1

サポート或いは製品の購買情報をお探しですか?

Benefits
Data
Service
  • Easy to compile ramp/soak profiles that can be programmed via the front panel. The C1960 can store up to 20 programs, 10 per control channel, as standard

  • Flexible ramp/soak operation with two hysteresis settings; one applicable to soak segments, the other to ramp segments

  • Convenient product/ profile selection either via the front panel, multi-position selector switches connected to the C1960’s digital inputs or by a MODBUS Master

  • Dedicated ramp/soak display with status LEDs give a clear indication of the current state of the profile, showing whether a ramp or soak is being performed

  • Programmable power failure recovery based on pre-selection of the restart position within the profile

  • Flexible and powerful control strategy where the six common events can be allocated to relay or digital outputs and each segment can be configured to enable any event

  • A self-seeking set point setting enables a profile to start from the current process temperature thereby eliminating time wastage to drive the process temperature down to the actual start temperature for the profile

  • Comprehensive sequencing and advanced analog control features with eight logic equations and up to seven elements per equation

  • Four internal process alarm inputs per channel that can be soft-wired to control strategies, logic equations and output relays

 
Specifications
Recording function
Traces 1,2 or 3
Chart type Circular

Event pen function

Standard

Truetime event

Optional

Chart speed

1hr-32 days

Process connections

Universal inputs

Standard

Transmitter power supply

1 std per channel

Alarm relays

1 std per channel, 8 opt

Digital I/O

2 std per channel, 24 opt

Analog outputs 1 std per channel
MODBUS RS 485 Optional

Advanced processing

Logic equations  8
PID Loops 1 std, 1 opt
Ramp/Soak profile 20 profiles, 99 segments

General

Size

382 x 386mm (15.04 x 15.23in)

Depth

101mm (3.98in)

Display

6 Digit LED

IP Rating

NEMA 4X/IP66

Mounting

Panel/wall/pipe

Supply

85-265v ac

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ