Panel 800 features and benefits

Display

The high-resolution, upto 262,000-color TFT display produces sharp and detailed images and views from all angles. State of art graphics including animated labels, roller panels, action menus increase efficiency and operator interactions by displaying a large amount of important information in a very small area. The ability to view real-time process values in a wide variety of graphical forms helps operators detect discrepancies faster, compared to viewing them in numerical read-outs. This promotes fast decision and action.

Design

Available in sizes ranging from 3.5" to 15.4", all panels are made of a strong yet lightweight die-cast, powder-coated aluminum housing. The rugged, slim, space saving design of Panel 800 gives them the benefit to withstand the toughest environments. Depending on the model, these panels can operate at temperature ranges from -10°C to 60°C. 

Communication

Process operators have a wide range of communication options, with Version 6 panels offering interfaces for connecting USB peripherals, including serial ports and two Ethernet ports. This means loading HMI projects can be done safely and easily via standard cables or a USB. While Standard panels have one 10/100 port  and one USB, the High performance panels have 2 ports - one 10/100 and one 10/100/1000 ethernet port, 3 USB ports. Both range of panels have two combined ports 2xRS232 and 2x422/485.

Certification

Panel 800 complies with IP65/ 66 and NEMA 4X for front cover protection and with CE (EMC), UL, DNV, ABS and GL (depending on model).

Engineering

All panels can be configured using the Panel Builder engineering tool. The tool supports seven languages, incorporates the familiar Microsoft® Windows® environment providing an interface that is easy to understand and navigate. With one click, one or all objects can be changed to a predefined style, which leads to savings in engineering time.

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ