Panel 800 family comprises of user-friendly, intuitive and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Adding to the already well established feature rich version 5.1, we have also introduced the Panel 800 Version 6.0. This version comprises of new Standard and High Performance panels that boast of more interfacing options, speed and brilliant displays.
Designed to make process automation easy, all panels are equipped with advanced functionality for process and equipment control, maneuvered either by function keys located next to the screen or by touching the LCD display. Combined with market-leading performance and stunning graphical ability, Panel 800 erodes the line between ordinary Operator Panels and PC-based HMIs. Panels are configured using ABB’s Panel Builder tool that contains all basic functions needed in an application. The functions are tested and developed with customer needs and preferences in focus.
Easy to use
A fully deployable HMI with comprehensive and integrated templates and libraries for every conceivable process. The Panel Builder tool, with familiar Microsoft® Windows® environment along with multiple language support results in remarkably quick, easy and efficient engineering.
State-of-the-arts graphics
Vector-based, high-resolution graphics in TFL/LED display, with icon-based interface navigation and control.
Robust and reliable technology
Panel 800 is constructed in a strong yet lightweight die-cast, powder-coated aluminum housing. IP65/IP66 front casing withstands wet, dusty and demanding environments. Operating temperatures ranging between -10
oC to 60
oC with maximum 85% humidity.
Truly open platform
Built on open architecture and technologies that accompany the .NET framework, these panels are capable of multi-brand controller connectivity. A multitude of connection options are available for local communication, expansion, remote access and more.
Click
here to learn more about Panel 800 features and benefits.