Panel 800 portfolio

Panel 800 offers a collection of operator panels ranging from standard panels to ruggedized panels, offering multiple interfacing options, speed and brilliant displays. 

Our panels have been grouped based on display sizes and performance levels so you can find the optimal HMI solution for your application. Standard, Black and Rugged panels are part of the Panel 800 version 6.2 range of HMI solutions.

  • Standard panels comprises of touchscreen panels PP875, PP881, PP883, PP886 and PP895
  • Black panels "Black" marine certified panels include PP875H, PP875M and PP886M 
  • Rugged panels "Rugged" marine certified panels include PP886R, PP887H, PP887H-CFC and PP8887S
  • PC Runtime is a software enabling the HMI application to run equally well, or better, on a standard Windows PC as on a panel.

サポート或いは製品の購買情報をお探しですか?

Panels Version 6.0 
  High performance  Standard  
Number of tags used for communication  3000

1000 

Number of internal alarm
items

1500

400 

Number of logged items

1000

50 

Number of screens

300

60 

Number of drivers /
controller types

10 3 

Go to product pages

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language