Modbus TCP

All three Freelance controllers, AC 900F, AC 800F and AC 700F support the Modbus TCP protocol.

MODBUS TCP now brings the MODBUS communication protocol into the Ethernet environment, improving data communication rates from the serial basis of 31.25 Kbits/sec to normal Ethernet speeds of 10/100 Mbits/sec or faster. MODBUS TCP enables collaboration and communication that allows everyone in a plant to get a shared view of all of the equipment.


  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ