Device management and fieldbus for the Freelance DCS

A full range of field devices is certified for Freelance enabling seamless implementation for different fieldbus types. Also network infrastructure components are available.

On a continuous basis, new devices from ABB and third party manufacturers are tested and certified for Freelance. The Device Integration Center is a service to manage and enhance these libraries.


Which fieldbus is best?

The right answer is that it depends on the application and what’s already installed. An optimized solution will probably use more than one fieldbus. For example, new 'analog' installations benefit greatly from FOUNDATION Fieldbus or HART, while new 'discrete' installations can benefit from PROFIBUS and Ethernet/IP. It's your choice!

サポート或いは製品の購買情報をお探しですか?

Our Offering

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ