Safeguard

The very first integrated safety system

Developed by ABB almost 30 years ago. It is installed in more than 500 offshore applications worldwide. Safeguard is certified for SIL3 according to the IEC 51508 standard. It can be installed as a separate safety system or integrated with our System 800xA control system.

サポート或いは製品の購買情報をお探しですか?

Highlights

Product offering

ドキュメントをロードしています

PA Insights blog - Integration

Related links

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language