800xA Networks

Control. Monitor. Communicate. 800xA Networks provide pre-configured network components that are tested with 800xA to ensure top quality performance and provide protection against cyber threats.

Modern DCS heavily depend on reliable, robust and secure networks. Network equipment enables clients to communicate with servers and controllers to obtain information from the field.

800xA Network equipment features & benefits:

  • Integrated detail status monitoring & alarming
  • Robust & of long life duration
  • High MTBF figures ensures long service life
  • Reliable even when a media break occurs
  • The portfolio is specifically developed for 800xA and all components are fully supported by ABB
Network-Equipment-Group-Photo-web

サポート或いは製品の購買情報をお探しですか?

To plug or not to plug?

Wireless Mesh Routers
Our offering
800xA Wireless Networks

800xA Networks - Our offering

What's the situation today?
ABB 800xA Wired Networks
ABB 800xA Wireless Networks

Efficient network operations with 800xA Networks 

Modern DCS heavily depend on reliable, robust and secure networks. Network equipment enables clients to communicate with servers and controllers to obtain information from the field. 

In addition to the traditional Ethernet communications from operator workstations to controllers, there's an increase in Ethernet-based fieldbus networks to communicate to field equipment.  Fieldbus protocols such as PROFINET, IEC 61850, Ethernet/IP and MODBUS TCP/IP are being used to communicate to lower level PLCs, smart transmitters, valve actuators, and even electrical equipment. Using fieldbus solutions allows for not only reduced wiring and installation costs, but they allow for more diagnostic information to be brought back in. 

The products have the capability to define a default ABB configuration to have teams focus on plant production rather than becoming experts on technology like networks and virtual machines.  

Enhanced wired network control, monitoring & communication

ABB’s portfolio of wired network equipment includes switches and modular transceivers. The equipment is pre-configured for the use with 800xA, which is one of the major benefits of choosing 800xA-tailored network devices.  

The result is a reliable and highly robust network for all sorts of plant requirements. 

The 800xA wired network equipment includes the following switches: 
- 19 port rack-mounted switch
- 19 port DIN-mounted switch
- 10 port DIN-mounted switch
- 5 port DIN-mounted unmanaged switch

Enhanced wireless network control, monitoring & communication

A distributed wireless network deployment includes mobile equipment and possibilities for remote operations. Wireless networks are an efficient way to deploy distributed network topologies. ABB’s wireless networks integrate seamlessly in your control system.

800xA Tropos wireless mesh routers deliver robust IP networks for industrial automation applications. The mesh technology and the Tropos Predictive Wireless Routing Protocol (PWRP) creates a architecture with no single point of failures. Gateway routers are connected to the wired Ethernet backhaul and node routers create a wireless mesh network.

Typical 800xA networks use cases

Related topics

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language