800xA Electrical Control System

Take control of the substations: reduce costs; improve availability

With the built-in electrical control system, ABB’s 800xA provides ways to be in control of the complete electrical system, from high-voltage switchgear to low-voltage motor control. Whether together with 800xA DCS or not, 800xA is the ideal solution as your Electrical Control System.

サポート或いは製品の購買情報をお探しですか?

Reduced costs

Reduce hardwired cabling on switchgear by connecting to intelligent devices, no matter which standard protocol you have.
The high reliability on digital communication improves the information flow from the devices and additional electrical measurement equipment can be removed.
Simpler installations and reduced automation system are easier to engineer and maintain.
In addition, 800xA electrical control system allows the asset management strategies to be extended to electrical equipment. The result is reduced plant downtime and an optimal level of production.

Improved availability and safety

Complete substation information brought to the control room enables proactive action and appropriate decisions. Remote maintenance allows faster troubleshooting and creates a much safer environment, removing people from electrical danger.
Fail tracking and prevention is an easy achievement by using 800xA History, diagnostics and reports can be done on all levels.
Avoid blackouts and accidental shutdowns with a complete Power Management Solution.

Energy efficiency

A complete database for the electrical control system delivers a clear picture of the energy distribution throughout the plant. Adding this to the production information allows new energy-saving opportunities to be explored and existing reduction programs to be enhanced.
An increase in power consumption by a unit or area can quickly be remedied.
Better visibility into power consumption and real-time energy usage and cost allows for easier energy audits and benchmarking.

Related links

References

800xA_Vale IEC 61850

News

Popular links

Events

3Dkpi
World Control Tour
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language