Dell PowerEdge R650XS

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.

It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested and certified for

6.1.1.1 with Vmware ESXi 7/ Windows Server 2022

 

Specifications

 

Vendor nameDell
ModelPowerEdge R650XS
Format1U
CPUIntel Xeon Silver 4309Y
CPU Cores8
CPU Speed2.8 GHz
Memory128 GB
Storage2x 480 GB + 5x 960 GB
Graphic CardN/A
Number of DisplaysN/A
Network6x (2x 10Gb + 4x 1Gb)
Power Supply2x 800W
BIOS Version1.7.4
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA006030

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language