Lenovo SR250 V2

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested and certified for

6.1.1.1 with Vmware ESXi 7/ Windows Server 2022

 

Specifications

 

Vendor NameLenovo
ModelSR250 V2
Format1U
CPUIntel Xeon E2374G
CPU Cores4
CPU Speed

3.7 GHz

Memory16 GB
Storage2x 480 GB
Graphic Card-
Number of Displays-
Network6x 1Gb
Power Supply2x 450W
BIOS VersionTQE104J-1.01
Warranty3 Years
SupportNBD On-Site
End of LifeDec-2024
ABB Identity Number7PAA006032

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language