HP Z2G9

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and it is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameHP
ModelZ2G9
FormatSFF
CPUIntel Core i5-12500
CPU Cores6
CPU Speed3.0 GHz
Memory16 GB
Storage2x 512 GB
Graphic CardNVIDIA A400
Number of Displays4x mDP @ 2560x1440
Network3x 1Gb
Power Supply450W
BIOS versionU50
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA011798

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us