Lenovo SR630 V2

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.


It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested for

6.1.1.1 with Vmware ESXi 7/ Windows Server 2022

 

Specifications

 

Vendor NameLenovo
ModelSR630 V2
Format1U
CPUIntel Xeon Silver 4310T
CPU Cores10
CPU Speed2.3 GHz
Memory64 GB
Storage2x 480 GB + 5x 960 GB
Graphic CardN/A
Number of DisplaysN/A
Network8x 1Gb
Power Supply2x 1100W
BIOS VersionAFE118M-1.32
Warranty3 Years
SupportNBD On-Site
End of LifeDec-2024
ABB Identity Number7PAA006033
Lenovo-SR630V2-front
Lenovo-SR630V2-rear2

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language