Supermicro SYS-521C-NR

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.


Tested for

7.0 with Vmware ESXi 8/ Windows Server 2025

 

Specifications

 

Vendor NameSupermicro
ModelSYS-521C-NR
Format2U
CPUIntel Xeon Gold 6526Y
CPU Cores16
CPU Speed2.8 GHz
Memory128 GB
Storage2x 480 GB SSD + 3x 960GB SSD
Graphic CardN/A
Number of DisplaysN/A
Network10x 1Gb
Power Supply2x 1200W
BIOS Version2.9A
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA025509
supermicro1

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language