Dell R350XE

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested and certified for

6.1.1.1 with Vmware ESXi 7/ Windows Server 2022

 

Specifications

 

Vendor nameDell
ModelR350XE
Format1U
CPUIntel Xeon E2324G
CPU Cores4
CPU Speed3.1 GHz
Memory32 GB
Storage2x 480 GB
Graphic CardN/A
Number of DisplaysN/A
Network6x 1Gb
Power Supply2x 600W
BIOS Version1.3.2
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA006029
dell-350xe-front-original
dell-350xe-rear2-original

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language