Supermicro SYS-111R-M

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

Tested for

7.0 with Vmware ESXi 8/ Windows Server 2025

 

Specifications

 

Vendor NameSupermicro
ModelSYS-111R-M
Format1U
CPUIntel Xeon 6349P
CPU Cores6
CPU Speed3.6 GHz
Memory32 GB
Storage2x 960GB SSD
Graphic CardN/A
Number of DisplaysN/A
Network6x 1Gb
Power Supply2x 600W
BIOS Version2.4
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA025510
supermicro

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language