Akkodis CE-RL-01

System 800xA Silent Workstation

To be used for environment where is not possible to use active cooling for System 800xA.

It comes with a prebuild Windows 11 IoT Enterprise LTSC 2024 image and it is preconfigured and prepared for the 800xA installation. 

Tested for

7.0 with Windows 11 IoT Enterprise LTSC 2024

 

Specifications

 


Vendor NameAkkodis
ModelCE-RL-01
FormatSFF
CPUIntel Core i5-1340PE
CPU Cores12
CPU Speed1.8 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardIntegrated
Number of Displays4x HDMI @ 2560x1440
Network4x 1Gb
Power Supply18V~31V DC
BIOS Version5.27
Warranty2 Years
SupportReturn to Base
End of LifeTBC
ABB Identity Number7PAA024496
akkodis_front
akkodis_back

NOTE

Possibility to increase RAM and SSD.

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language