DELL XE5

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 11 IoT Enterprise LTSC 2024 image and it is preconfigured and prepared for the 800xA installation.

Tested for 

7.0 with Windows 11 loT Enterprise LTSC 2024 

 

Specifications

 

Vendor NameDELL
ModelXE5
FormatSFF
CPUIntel Core Ultra 5 235
CPU Cores14
CPU Speed3.4 GHz
Memory16 GB
Storage2x 256 GB
Graphic CardIntegrated
Number of Displays4x DP @ 2560x1440
Network2x 1Gb
Power Supply360W
BIOS version1.9.2
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA023286
XE5_front

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language