HP Z2 Mini G1i

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 11 IoT Enterprise LTSC 2024 image and it is preconfigured and prepared for the 800xA installation.

Tested for 

7.0 with Windows 11 loT Enterprise LTSC 2024 

 

Specifications

 

Vendor NameHP
ModelZ2 Mini G1i
FormatuSFF
CPUIntel Core Ultra 5 225
CPU Cores10
CPU Speed3.3 GHz
Memory16 GB
Storage2x 512 GB
Graphic CardNVIDIA RTX A400
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply280W Adapter
BIOS versionX52 01.04.03
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA023597
hp_front
Screenshot 2026-03-05 100026

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language