Lenovo P3 Tiny Gen2

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.


It comes with a prebuild Windows 11 Enterprise 2024 LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested for

7.0 with Windows 11 loT Enterprise 2024 LTSC

 

Specifications

 

Vendor NameLenovo
ModelP3 Tiny Gen2
FormatMini
CPUIntel Core Ultra 5 225T
CPU Cores10
CPU Speed2.5 GHz
Memory16 GB
Storage1x 512 GB
Graphic CardN/A
Number of Displays1x HDMI + 1x DP @ 2560x1440
Network1x 1Gb
Power Supply330W adapter
BIOS VersionM5PKT30A
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA024722
P3Tiny

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language