WeyTec Ultraflex Mini V3

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2019 LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for

6.1.1 with Windows 10 Enterprise 2019 LTSC

 

Specifications

 

Vendor NameWeyTec
ModelUltraflex Mini V3
FormatSFF
CPUIntel Core i7-9850HL
CPU Cores6
CPU Speed4.1 GHz
Memory16 GB
Storage1x 250 GB
Graphic CardNVIDIA T1000
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply138W (Adapter)
BIOS VersionS2.10.2.0
Warranty-
Support-
End of LifeTo be clarified..
ABB Identity Number7PAA000189
V3

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language