NE870 - 2016 Engineers' Choice Awards Finalist

800xA Networks NE870 high performance layer 3 industrial router/firewall supporting ABB's RNRP (Redundant Network Routing Protocol) has been nominated Control Engineering's 2016 Engineers' Choice Awards finalist.

Redundant Network Routing Protocol (RNRP) routers/firewalls with two separate communication networks enable a reliable network even if a media break occurs. The new NE870 RNRP router can be used to significantly increase security and availability of 800xA control system networks.

Typical usages of the NE870 RNRP router/firewall include:

  • Securely connect a control network to the system client server network - create a redundant connection to a DMZ
  • Connect two separate controller areas
  • Connect multiple controller networks to a controller "backbone"
  • Create a secure "tunnel" between controller areas.

The NE870 with its robust aluminum housing is designed for use in heavy duty industrial applications. Its wide power range and I/O fault contact provide for easy installation and monitoring in industrial applications. The NE870 has been tested to meet EMC, isolation, vibration and shock standards. 

NE870-web

想了解更多产品和服务信息?

Related topics

Loading documents
Select region / language