Effortless energy efficiency

Commission effortless energy efficiency across a broad range of your variable speed applications with our ACS580 general purpose drives. We help make your business run smoothly and profitably with our drives and services by delivering simplicity, efficiency and productivity to help manage your processes. Most essential features are built-in to the drive simplifying drive selection, and making additional hardware unnecessary. The ACS580 general purpose drive is plug-in ready to control your pumps, fans, conveyors, mixers and many other variable and constant torque applications.


Highlights:

  • Drives with all the essential features built-in, simplifying drive selection, installation and use
  • Intuitive user interfaces for quick drive setup and commissioning
  • Built-in features for energy efficiency helping you save and manage energy
  • Wide availability via ABB’s value provider network
  • Power range up to 500 kW and voltage up to 480 V
  • Complete pre- and aftersales services over the product life cycles

Offering