ACS880 R8i inverter unit (INU)

Inverter units are DC supplied and have built-in capacitors for smoothing the DC voltage. Also the dU/dt filter is integrated inside the module. The electrical connection to the common DC bus is fuse protected. An individual inverter unit can be disconnected from the DC bus, either by a fuse disconnector or by a DC switch.

The R8iLC multidrive modules have the best power density in the market and can be connected in parallel to achieve higher power. The has quick connectors for both DC and motor connections.

ABB's inverters always come with the state of the art direct torque control (DTC), which provides precise speed and torque control for all applications and supports virtually any type of motor.

Voltage and power ranges of R8iLC

690 V

  • 355 to 6 000 kW (Up to 7 600 on request)
  • 390 to 6460 A (Up to 8 000 on request)
ACS880-104LC, liquid-cooled inverter unit (INU), IP00
Frame size Height
(mm)
Width
(mm)
Depth
(mm)
R8i  880  210  487

ACS880-107LC, liquid-cooled inverter unit (INU), IP00
Frame size Height
(mm)
Width
(mm)
Depth
(mm)
R8i 2002 300 644
2×R8i
2002 500 644
3×R8i
2002 700 644
4×R8i
2002 1000 644
5×R8i
2002 1200
644
6×R8i
2002 1400
644
7×R8i
2002 1700
644
3×R8i 2002 1900
644

Select region / language