ACS1000 technical data

Input

Input configuration
 
12- or 24-pulse diode rectifier
 
Input voltage

External transformer: 1.3 kV, 1.9 kV and 2.3 kV (on drive input)

Integrated transformer: 2.3 kV, 3.3 kV, 4.16 kV, 6 - 6.9 kV
and 10 - 11 kV*

*Not all supply voltage and frequency combinations are available.

Input voltage variation
± 10 %
Input frequency
50 / 60 Hz
Input frequency variation
< 5 %
Input power factor
 > 0.95
Input harmonics

Complies with IEC 61000-2-4 and IEEE 519
 

Auxiliary voltage

110 V DC, 220 V DC

110 – 240 V AC, 50/60 Hz

380 – 690 V AC 50/60 Hz, 3-phase


Output

Output power
200 – 5000 kW
Output voltage

2.3 kV, 3.3 kV, 4.0 kV, 4.16 kV
           

Output frequency 

0 – 82.5 Hz (higher on request)
           

Motor type 
Induction
Efficiency of converter

> 98 %, external transformer

> 96 %, integrated transformer

Motor harmonics
< 2 % THDi

Mechanical

Enclosure                        

Air-cooled: Standard IP21, optional IP22, IP32 and IP42

Water-cooled: Standard IP31, optional IP42 and IP54

Cable entry
Top / bottom 

Environmental

Altitude 

5500 m a.s.l., air-cooled

4000 m a.s.l., water-cooled

Ambient air temperature

0 °C to +40 °C, air-cooled (lower and higher with derating)

+1 °C to +50 °C, water-cooled (lower and higher with derating)
           

External cooling water temperature 

+4 °C to +27 °C (lower and higher with derating)
           

Noise  < 75 dB(A), air-cooled, external transformator

< 80 dB(A), air-cooled, integrated transformator

< 70 dB(A), water-cooled
Cooling type  Air, water
Standards 

EN, IEC, CE, optional UL and all common marine standards



 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us