This drive is going through a life-cycle change. Please visit our Life-cycle change for ACS1000, ACS2000 and ACS5000A website to learn more.

ACS1000

Flexible and reliable medium voltage drive.

Whatever your industry, the medium voltage ACS1000 drive is an all-rounder to control your standard applications and optimize your processes. Tailor the drive to your specific application by selecting from an extended choice of pre-engineered options. Extensive versatility makes the ACS1000 suitable for operations in different conditions and environments, even hazardous areas. High reliability in your daily business is ensured by the drive's simple design and robust control platform that has proven itself over many years.

Highlights

  • High reliability due to proven design and low parts count
  • High compatibility with standard motors due to standard output sine filter
  • Fuseless design
  • Constant network power factor across the whole speed range
  • Direct Torque Control (DTC)
  • Flexible input (DFE with integrated trafo or external trafo, 12/24pulse)
  • Air and water cooled
  • Simple integration: 3 cables in – 3 cables out
  • Arc resistant design
  • Power range 315 kW up to 5 MW
  • NEMA 3R variant for harsh outdoor environments

Links and downloads

Focus industries and applications

Loading documents