ACS6080 technical data

Input

Input configuration

6-, 12- or 24-pulse diode rectifier

6-, 12- or 18-pulse active rectifier

Input voltage

6-pulse diode rectifier: 3300 V

12- and 24-pulse diode rectifier: 1725 V

6-, 12- and 18-pulse active rectifier: 3160 V

Input voltage variation

±10% without derating

+15/-25% with derating

Input frequency

50 / 60 Hz

Input frequency variation

±5%
±10% short-term (5 s)

Input power factor

Diode rectifier: >0.95

Active rectifier: standard 1.0, optionally controllable

Input harmonics

Compliance with IEC61000-2-4 and IEEE 519

Auxiliary voltage

Control: 220 VDC or 120 – 240 VAC 50 / 60 Hz, 1 phase

Auxiliary: 380 – 690 VAC 50 / 60 Hz, 3-phase

Output

Output power

5000 – 36000 kW

Output voltage

2.3 – 3.3 kV

Output frequency

0 – 100 Hz (higher on request)

Motor type

Induction, synchronous and permanent magnet

Efficiency of converter

>99%

Mechanical

Enclosure

Standard: IP32

Optional: IP42, IP54

Cable entry

Top / bottom

Environmental

External cooling water temperature

+5 – +32 °C (lower and higher with derating)


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language