Drives and PLCs for grinders

Reduced stress by optimizing the start

Your grinders do hard work. The material is tough and stresses the motor and gearbox, increasing maintenance needs and the shorter lifetime of the mechanical parts is a real possibility.

Your grinders do hard work. The material is tough and stresses the motor and gearbox, increasing maintenance needs and the shorter lifetime of the mechanical parts is a real possibility.

Our low and medium voltage AC drives can help you reduce these needs. The drives help to optimize the grinder speed to match the material flow, minimizing wear and tear and they reduce the mechanical stresses during start up.

You can also use our drives to control the speed of permanent magnet motors and low voltage synchronous motors in applications running at low speeds. This enables using gearboxes with simple and robust construction.

Reducing mechanical stress. Optimized grinder speed. Everything counts for efficient material flow through your grinders.

Highlights

  • Soft starting with low starting current
  • Eliminated mechanical stress during starting
  • Reduced maintenance costs
  • Optimized grinder speed
  • Minimized wear of the grinder
  • Improved energy efficiency
  • Reduced reactive power consumption
  • Various grinder operational values can be measured and relayed to plant automation systems: no need for external measuring devices
Cement_grinder_column

Are you looking for support or purchase information?

Products

Loading documents
Select region / language