BORDLINE® PB35 and BORDLINE® PB55

BORDLINE® PB35 and BORDLINE® PB55 auxiliary converters are specifically designed for light rail vehicles (LRV) in two different power output levels but same form factory, SiC based. 

This approach leads to a big benefit for railway players as the time and costs of product configuration and maintenance are significantly lower. 

Main characteristics:

  • 750 VDC input
  • Roof and underframe
  • Air-forced cooling
  • Compact and reduced weight design with optimal power density, a class of its own on the world
  • Fully validated and type tested product
  • Fast configuration with standard options  for customer-specific requirements

PowerBrix-LowPower

 

 

Loading documents

 

 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language