BORDLINE® PB100 and BORDLINE® PB120
BORDLINE® PB100 and BORDLINE® PB120 auxiliary converters designed for metro application are available with both air forced or passive cooling, with the same output power.
Based on modern SiC components, can be installed on roof or underframe.
Main characteristics:
- 750 or 1500 VDC input
- Fast configuration with standard options for customer-specific requirements
- Compact and reduced weight design with optimal power density, a class of its own on the world
- Fully validated and type tested product